2500-91 AAC LUPINE 7098 LB ALBARE2 18267513

Southwire #: 18267513

Classes AA and A are used primarily for overhead transmission and primary and secondary distribution, where ampacity must be maintained and a lighter conductor (compared to ACSR) is desired, and when conductor strength is not a critical factor.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

AAC-All Aluminum Conductor, Bare

Specifications

Codeword LUPINE LUPINE
Size (AWG or kcmil) (mm2) 2500 KCMIL 2500 KCMIL
No. of Strands 91 91
Nom. OD (mils) (mm) 1822 46.30 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 2365 3519 lbs/1000' kgs/km

Standards & References

Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:

  • B230 Aluminum 1350-H19 Wire for Electrical Purposes.
  • B231 Concentric-Lay-Stranded Aluminum 1350 Conductors.

Construction

Aluminum 1350-H19 wires, concentrically stranded.