AAC-All Aluminum Conductor, Bare
Stock # | 10110516 10110516 | |
Codeword | NARCISSUS NARCISSUS | |
Size (AWG or kcmil) (mm2) | 1272 KCMIL 1272 KCMIL | |
No. of Strands | 61 61 | |
Nom. OD (mils) (mm) | 1299 33.01 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1192 1774 | lbs/1000' kgs/km |
Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:
Aluminum 1350-H19 wires, concentrically stranded.