795-37 AAC ARBUTUS 3726 LB ALBARE2 10099047

Southwire #: 10099047

Classes AA and A are used primarily for overhead transmission and primary and secondary distribution, where ampacity must be maintained and a lighter conductor (compared to ACSR) is desired, and when conductor strength is not a critical factor.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

AAC-All Aluminum Conductor, Bare

Specifications

Codeword ARBUTUS ARBUTUS
Size (AWG or kcmil) (mm2) 795 KCMIL 795 KCMIL
No. of Strands 37 37
Nom. OD (mils) (mm) 1026 26.07 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 745 1109 lbs/1000' kgs/km

Standards & References

Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:

  • B230 Aluminum 1350-H19 Wire for Electrical Purposes.
  • B231 Concentric-Lay-Stranded Aluminum 1350 Conductors.

Construction

Aluminum 1350-H19 wires, concentrically stranded.