SPEC: 25051

CSA TECK 90 1000V PVC POWER CABLE SPEC25051

1000V Multi Conductor, 8AWG -1000 Kcmil Copper, FT4 - Flame Retardancy Rating, XLPE Insulation, Aluminum Interlocked Armour, Sunlight Resistant, -40°C - 90°C, Rated HL, AG14

Download Category Specifications
PDF Excel Table

Application & Features

For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, or hazardous locations. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants. Rated for 1000 lbs./FT maximum sidewall pressure.

  • -40°C - CSA Cold Bend and Impact Temperature
  • -25°C - Min. Installation Temperature
  • 90°C - Max. Continuous Operating Temperature

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Ground Size Inner Jacket Thickness (mils) (mm) Diameter Over Armor (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (inches) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm)
More Options
8 AWG 8 AWG
7 7
0.141 0.36
45 1.14
1x10 1x10
65 1.65
0.809 2.05
45 1.14
0.899 2.28
399 594
264 119.75
6.2 15.75
More Options
8 AWG 8 AWG
7 7
0.141 0.36
45 1.14
1x10 1x10
65 1.65
0.846 2.15
45 1.14
0.936 2.38
475 707
396 179.62
6.5 16.51
More Options
8 AWG 8 AWG
7 7
0.141 0.36
45 1.14
1x10 1x10
65 1.65
0.905 2.30
55 1.40
1.015 2.58
578 860
528 239.50
7.1 18.03
More Options
6 AWG 6 AWG
7 7
0.177 0.45
60 1.52
1x8 1x8
65 1.65
0.941 2.39
45 1.14
1.031 2.62
540 804
419 190.06
7.2 18.29
More Options
6 AWG 6 AWG
7 7
0.177 0.45
60 1.52
1x8 1x8
65 1.65
1.099 2.79
45 1.14
1.189 3.02
714 1063
629 285.31
8.3 21.08
More Options
6 AWG 6 AWG
7 7
0.177 0.45
60 1.52
1x8 1x8
85 2.16
1.216 3.09
45 1.14
1.306 3.32
889 1323
839 380.56
9.1 23.11
More Options
4 AWG 4 AWG
7 7
0.225 0.57
60 1.52
1x8 1x8
85 2.16
1.144 2.91
55 1.40
1.254 3.19
759 1130
667 302.55
8.7 22.10
More Options
4 AWG 4 AWG
7 7
0.225 0.57
60 1.52
1x8 1x8
85 2.16
1.242 3.15
45 1.14
1.332 3.38
958 1426
1001 454.05
9.3 23.62
More Options
4 AWG 4 AWG
7 7
0.225 0.57
60 1.52
1x8 1x8
85 2.16
1.330 3.38
45 1.14
1.420 3.61
1150 1711
1335 605.55
9.9 25.15
More Options
2 AWG 2 AWG
7 7
0.282 0.72
60 1.52
1x6 1x6
85 2.16
1.298 3.30
55 1.40
1.408 3.58
1050 1563
1061 481.26
9.8 24.89
More Options
2 AWG 2 AWG
7 7
0.282 0.72
60 1.52
1x6 1x6
85 2.16
1.363 3.46
45 1.14
1.453 3.69
1286 1914
1592 722.12
10.1 25.65
More Options
2 AWG 2 AWG
7 7
0.282 0.72
60 1.52
1x6 1x6
85 2.16
1.465 3.72
45 1.14
1.555 3.95
1561 2323
2123 962.98
10.8 27.43
More Options
1 AWG 1 AWG
19 19
0.322 0.82
80 2.03
1x6 1x6
85 2.16
1.548 3.93
55 1.40
1.658 4.21
1604 2387
2008 910.81
11.6 29.46
More Options
1 AWG 1 AWG
19 19
0.322 0.82
80 2.03
1x6 1x6
85 2.16
1.672 4.25
55 1.40
1.782 4.53
1981 2948
2678 1214.72
12.4 31.50
More Options
1/0 AWG 1/0 AWG
19 19
0.361 0.92
80 2.03
1x6 1x6
85 2.16
1.632 4.15
55 1.40
1.742 4.42
1859 2766
2534 1149.40
12.1 30.73
More Options
1/0 AWG 1/0 AWG
19 19
0.361 0.92
80 2.03
1x6 1x6
85 2.16
1.766 4.49
55 1.40
1.876 4.77
2315 3445
3379 1532.69
13.1 33.27
More Options
2/0 AWG 2/0 AWG
19 19
0.405 1.03
80 2.03
1x6 1x6
85 2.16
1.727 4.39
55 1.40
1.837 4.67
2191 3261
3194 1448.77
12.8 32.51
More Options
2/0 AWG 2/0 AWG
19 19
0.405 1.03
80 2.03
1x6 1x6
85 2.16
1.885 4.79
55 1.40
1.995 5.07
2787 4148
4259 1931.85
13.9 35.31
More Options
3/0 AWG 3/0 AWG
19 19
0.456 1.16
80 2.03
1x4 1x4
85 2.16
1.738 4.41
65 1.65
1.870 4.75
2042 3039
2684 1217.44
13.0 33.02
More Options
3/0 AWG 3/0 AWG
19 19
0.456 1.16
80 2.03
1x4 1x4
85 2.16
1.814 4.61
55 1.40
1.924 4.89
2621 3900
4027 1826.61
13.4 34.04
More Options
3/0 AWG 3/0 AWG
19 19
0.456 1.16
80 2.03
1x4 1x4
115 2.92
1.989 5.05
55 1.40
2.099 5.33
3342 4973
5369 2435.34
14.6 37.08
More Options
4/0 AWG 4/0 AWG
19 19
0.512 1.30
80 2.03
1x4 1x4
85 2.16
1.943 4.94
65 1.65
2.075 5.27
3205 4770
5078 2303.34
14.5 36.83
More Options
4/0 AWG 4/0 AWG
19 19
0.512 1.30
80 2.03
1x4 1x4
115 2.92
2.175 5.52
65 1.65
2.307 5.86
4149 6174
6771 3071.27
16.1 40.89
More Options
250 KCMIL 250 KCMIL
37 37
0.558 1.42
90 2.29
1x4 1x4
115 2.92
2.146 5.45
55 1.40
2.256 5.73
3761 5597
6000 2721.55
15.7 39.88
More Options
250 KCMIL 250 KCMIL
37 37
0.558 1.42
90 2.29
1x4 1x4
115 2.92
2.332 5.92
65 1.65
2.464 6.26
4773 7103
8000 3628.74
17.2 43.69
More Options
300 KCMIL 300 KCMIL
37 37
0.610 1.55
90 2.29
1x4 1x4
115 2.92
2.295 5.83
65 1.65
2.427 6.16
4388 6530
7200 3265.86
16.9 42.93
More Options
300 KCMIL 300 KCMIL
37 37
0.610 1.55
90 2.29
1x4 1x4
115 2.92
2.498 6.34
65 1.65
2.630 6.68
5527 8225
9600 4354.48
18.4 46.74
More Options
350 KCMIL 350 KCMIL
37 37
0.661 1.68
90 2.29
1x3 1x3
115 2.92
2.360 5.99
65 1.65
2.492 6.33
4939 7350
8400 3810.17
17.4 44.20
More Options
350 KCMIL 350 KCMIL
37 37
0.661 1.68
90 2.29
1x3 1x3
115 2.92
2.571 6.53
65 1.65
2.703 6.87
6242 9289
11200 5080.23
18.9 48.01
More Options
500 KCMIL 500 KCMIL
37 37
0.789 2.00
90 2.29
1x3 1x3
115 2.92
2.630 6.68
65 1.65
2.762 7.02
6545 9740
12000 5443.10
19.3 49.02
More Options
500 KCMIL 500 KCMIL
37 37
0.789 2.00
90 2.29
1x3 1x3
115 2.92
2.872 7.29
65 1.65
3.004 7.63
8351 12428
16000 7257.47
21.0 53.34
More Options
600 KCMIL 600 KCMIL
61 61
0.865 2.20
90 2.29
1x2 1x2
115 2.92
2.846 7.23
80 2.03
3.012 7.65
7779 11576
14400 6531.72
21.0 53.34
More Options
750 KCMIL 750 KCMIL
61 61
0.968 2.46
90 2.29
1x2 1x2
115 2.92
3.115 7.91
80 2.03
3.283 8.34
9512 14155
18000 8164.66
22.9 58.17
More Options
750 KCMIL 750 KCMIL
61 61
0.968 2.46
90 2.29
1x2 1x2
145 3.68
3.423 8.69
80 2.03
3.591 9.12
12223 18190
24000 10886.21
25.1 63.75
More Options
1000 KCMIL 1000 KCMIL
61 61
1.117 2.84
90 2.29
1x1 1x1
145 3.68
3.451 8.77
80 2.03
3.619 9.19
12221 18187
24000 10886.21
25.3 64.26

^ Colour Code: 2/C black, Red
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km)
More Options
8 AWG 8 AWG
0.653 0.97
0.786 1.17
0.052 0.08
More Options
8 AWG 8 AWG
0.653 0.97
0.786 1.17
0.052 0.08
More Options
8 AWG 8 AWG
0.653 0.97
0.786 1.17
0.052 0.08
More Options
6 AWG 6 AWG
0.411 0.61
0.495 0.74
0.051 0.08
More Options
6 AWG 6 AWG
0.411 0.61
0.495 0.74
0.051 0.08
More Options
6 AWG 6 AWG
0.411 0.61
0.495 0.74
0.051 0.08
More Options
4 AWG 4 AWG
0.258 0.38
0.310 0.46
0.048 0.07
More Options
4 AWG 4 AWG
0.258 0.38
0.310 0.46
0.048 0.07
More Options
4 AWG 4 AWG
0.258 0.38
0.310 0.46
0.048 0.07
More Options
2 AWG 2 AWG
0.162 0.24
0.195 0.29
0.045 0.07
More Options
2 AWG 2 AWG
0.162 0.24
0.195 0.29
0.045 0.07
More Options
2 AWG 2 AWG
0.162 0.24
0.195 0.29
0.045 0.07
More Options
1 AWG 1 AWG
0.128 0.19
0.154 0.23
0.046 0.07
More Options
1 AWG 1 AWG
0.128 0.19
0.154 0.23
0.046 0.07
More Options
1/0 AWG 1/0 AWG
0.102 0.15
0.122 0.18
0.044 0.07
More Options
1/0 AWG 1/0 AWG
0.102 0.15
0.122 0.18
0.044 0.07
More Options
2/0 AWG 2/0 AWG
0.081 0.12
0.097 0.14
0.043 0.06
More Options
2/0 AWG 2/0 AWG
0.081 0.12
0.097 0.14
0.043 0.06
More Options
3/0 AWG 3/0 AWG
0.064 0.10
0.078 0.12
0.042 0.06
More Options
3/0 AWG 3/0 AWG
0.064 0.10
0.078 0.12
0.042 0.06
More Options
3/0 AWG 3/0 AWG
0.064 0.10
0.078 0.12
0.042 0.06
More Options
4/0 AWG 4/0 AWG
0.051 0.08
0.062 0.09
0.041 0.06
More Options
4/0 AWG 4/0 AWG
0.051 0.08
0.062 0.09
0.041 0.06
More Options
250 KCMIL 250 KCMIL
0.043 0.06
0.053 0.08
0.041 0.06
More Options
250 KCMIL 250 KCMIL
0.043 0.06
0.053 0.08
0.041 0.06
More Options
300 KCMIL 300 KCMIL
0.036 0.05
0.045 0.07
0.041 0.06
More Options
300 KCMIL 300 KCMIL
0.036 0.05
0.045 0.07
0.041 0.06
More Options
350 KCMIL 350 KCMIL
0.031 0.05
0.039 0.06
0.040 0.06
More Options
350 KCMIL 350 KCMIL
0.031 0.05
0.039 0.06
0.040 0.06
More Options
500 KCMIL 500 KCMIL
0.022 0.03
0.029 0.04
0.039 0.06
More Options
500 KCMIL 500 KCMIL
0.022 0.03
0.029 0.04
0.039 0.06
More Options
600 KCMIL 600 KCMIL
0.018 0.03
0.025 0.04
0.039 0.06
More Options
750 KCMIL 750 KCMIL
0.014 0.02
0.022 0.03
0.038 0.06
More Options
750 KCMIL 750 KCMIL
0.014 0.02
0.022 0.03
0.038 0.06
More Options
1000 KCMIL 1000 KCMIL
0.011 0.02
0.018 0.03
0.037 0.06

* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 131 Type TECK 90 Cable
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • CSA AG14 - Acid Gas Compliance
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  1. Conductor:Class B stranded copper, compressed or compact, in accordance with ASTM B3 and B8.
  2. Insulation:Cross-Linked Polyethylene (XLPE), Colour Code: 2/C black, white; 3/C red, black, blue; 4/C red, black, blue, white; For cables larger than No. 2 AWG or more than 4/C, the insulation is black and numbered
  3. Grounding Conductors:Uninsulated Class B stranded grounding conductor
  4. Inner Jacket:Black Polyvinyl Chloride (PVC)
  5. Armor:Aluminum Interlocked Armour (AIA). Galvanized Steel Interlocked Armour Optional (GSIA)
  6. Overall Jacket:Black PVC (optional colours available)

Resources

There are no downloadable resources for this product.