Seatek™ Series RS-101AC, Automatic Roto-Split® Cutter p-59816701 59816701

Southwire #: 59816701 Model #: RS-101AC

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • RS-101AC allows you to safely cut any type of armored cable by automatically adjusting to the cable diameter
  • Make cuts quickly and easily in tight quarters
  • Quickly change the blade with an adjustable wrench thanks to an accessible, easy to remove hex nut
  • Self-tightening blade system and ergonomic crank handle with offset for maximum hand clearance
  • Storage cartridge in knob with room for 6 blades

Specifications

Model # RS-101AC RS-101AC
UPC # 723875061012 723875061012
Product Height 4.0 10.16 inch cm
Product Width 3.5 8.89 inch cm
Depth 7.5 19.05 inch cm
Product Type Roto-Split® Cutters Roto-Split® Cutters
Rated 1 out of 5 by from Blades suck! These new designs now come with the cheapest made blades! They do not cut at all! Shame for a product made in the USA
Date published: 2021-09-22
  • y_2026, m_5, d_25, h_13
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_59816701, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

I ordered a Roto-Split RS-101AC from amazon. Twice now they sent me a Roto-Flex RF-120A instead. Now they are refunding me, instead of sending me the correct tool. Is the RS-101AC available to buy? I think they are substituing a lesser model?

Asked by: DJM107
The RS-101AC is available for sell. Please contact our customer service team at 855-798-6657 for assistance. We will be happy to help!
Answered by: Southwire
Date published: 2019-12-03

where can I get replacement blades

Asked by: Dancer72
Please see the link below to our Where to Buy page or call 855-798-6657 and a member of our team can help you find a distributor in your area! http://www.southwiretools.com/tools/basic/wheretobuy
Answered by: Southwire
Date published: 2019-11-20

May I know if this cutter is able to cut Thorlabs Furcation tubing FT05SS Ø5.0 mm Stainless Steel? Is there a manual version that cuts this as well? How is the automatic cutter powered? Can you give me more details? Thanks.

Asked by: Chia
This is a manual tool. It is called the Automatic Roto-Split because it automatically adjusts the clamping pin to the correct diameter. This tool is designed to cut MC cable. There are instructions for the item under the downloads tab on southwiretools.com.
Answered by: Southwire
Date published: 2019-10-11

Bought the RS-101AC on June 6. Took it out for electrician training class yesterday. It appears the pin which contacts the conduit under the upper spring loaded handle is missing. Is this a part you can send me? Tried using the contacts tab but It's inop.

Asked by: Dofop
Please call our Tools Team at 855-798-6657 for further assistance!
Answered by: Southwire
Date published: 2019-06-06
  • y_2026, m_5, d_25, h_13CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_59816701, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT