We use cookies to operate our website, analyze web traffic, and serve our advertisements. You may opt out of certain cookies being used or information being shared with third parties for analytics and advertising purposes on the "Your Privacy Choices" page. By continuing to use our websites, you agree to our collection and use of your information as described in our Privacy Policy.
Manuals & Catalogs
Providing you the information and recommendations for Southwire products.
VR2 Conductor Installation Guide
This guide provides recommendations on procedures and equipment used during VR2 conductor installation.
This guide provides engineers and contractors with essential information on the basic applications, selection, and installation of Feeder MC cables, including Riser MC™ High Rise Cable and PVC Jacketed Feeder MC cable.
The Southwire Power Cable Manual is a hard-bound book that provides engineering and installation information for extruded dielectric power cable.Please use this manual as general guidelines only.
Southwire's Power Cable Installation Guide provides installation information for extruded dielectric power cable systems. This guide covers copper and aluminum conductors from 14 AWG through 1000 kcmil, insulated for operation from 600V though 35kV.
This guide provides installation information for extruded dielectric substation cable systems. It covers copper and aluminum conductors from 14 AWG through 1000 kcmil, insulated for operation from 600V through 2kV.
This 3rd edition hardbound reference book provides technical data and resources that transmission and distribution engineers use to design overhead lines. Conductor characteristics, thermal ratings, and installation considerations are presented.
Southwire’s Sag10® Software is widely recognized as the industry standard for overhead conductor sag-tension calculations. To purchase your copy, click here.
Lighting products including indoor commercial, residential, recessed down lighting, high bay lighting, emergency, outdoor fixtures, temporary lighting, and traditional lamp replacements.
Southwire's complete line of Hand tools, VDV, Fishing and Bending, Test and Measurement, Cable Pulling, Termination, Conduit Bending, Hole making, and Material Handling.
Southwire Weatherproof products include various boxes, gang boxes, covers, gang covers, and extensions that provide rugged protection for outdoor electrical wiring.
Our vast selection of Low Voltage products keeps pace with new technologies. As a premier diversified electrical company, we pride ourselves on manufacturing products that comply with safety and market requirements.
Southwire’s expanding line of BX, Flex and MC fittings include, labor saving Snap in Connectors, Straight and 90° Flex connectors, along with combination couplings and bushings designed for every application.
Southwire offers an extensive selection of cable bundling and securing products to meet the needs of our customers, including clamp ties, metal barb cable ties, standard and plenum rated ties, Polar/Solar® cable ties, and more.
Available in various angles, Southwire's joining Elbows, Couplings, & Nipples establish a secure connection to EMT and Rigid conduit and feature a bend for directional changes.
By sealing out water, oil, dirt, dust, and fumes, our Liquidtight Connectors and Conduit provide protection for electrical service in areas exposed to contaminants and vibrations and are widely used in the mechanical, HVAC, and automotive industries.
Southwire offers a broad range of UL Listed metallic and non-metallic Cable connectors suitable for ROMEX® Brand and NM cable. Available in Snap-in, compression and traditional strap type enclosures, our fittings accommodate a wide range of cable sizes.
Southwire offers a comprehensive line of Hanging and Support, including over 300 Spring Steel items, with a variety of sizes used at the stud level of construction to hang, support or mount anything from wire and cable, conduit to rods, to strut, and steel boxes.
One of the largest lines in the industry, Southwire's steel boxes and covers feature our best electrical boxes, box supports, masonry boxes, fixture hangers and more.
Southwire offers a comprehensive selection of electrical supplies for all grounding and wire accessory applications, including ground clamps, compression lugs, split bolt connectors, pigtails, bodning kits, and more.
Southwire Rigid-IMC Electrical fittings are listed for outdoor use and can be used on infrastructure projects like bridges, tunnels, railways, and other large mass transit projects where approved.
This catalog contains the features and benefits of 0-10V products including residential cables, signal/control cables, and dimming cables along with hand tools used in the installation for these cables.
Topaz Lighting solutions that are California Compliant, including indoor commercial, residential, recessed downlighting, high bay lighting, exit and emergency lighting, outdoor fixtures, and more.