4PK 45/60/75W POWER&CCT SELECT FULL CUTO p-WPFC-75W-PCTS-BZ WPFC-75W-PCTS-BZ

Southwire #: WPFC-75W-PCTS-BZ Model #: WPFC-75W-PCTS-BZ

Topaz’s LED Full Cutoff Wall Packs enhance the aesthetic of building exteriors by reducing glare, optimizing light and maximizing fixture spacing with a wide beam that evenly distributes light downward and outward. Designed with three wattage and three color temperature selections, the Full Cutoffs offer up to nine different configurations. The integrated dusk-to-dawn photocell automatically turns on or off, conserving energy during the day. Built to withstand harsh outdoor elements, these wall packs also feature a durable aluminum housing with four NPT ½” threaded hubs for additional accessories or conduit.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Choose from three wattage and three CCT choices for up to nine possible configurations
  • Die cast aluminum housing with IK10 rated impact resistant polycarbonate lens
  • Integrated dusk-to-dawn photocell
  • Four NPT 1/2" threaded hubs
  • Meets the Dark Sky requirements when CCT is set to 3000K

Specifications

UPC # 751338040014 751338040014
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;