4 IN OCTAGON BX 2-1/8 IN 1/2 & AMP 3/4 KO p-54171-S 54171-S

Southwire #: 54171-S Model #: 54171-S

4" OCT BOX STL 1/2" & 3/4" CON 2SD KO-50PK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combo-head fixture/cover mounting screws
  • Combination knockouts allow for greater wiring flexibility
  • UL, RoHS Compliant

Specifications

Model # 54171-S 54171-S
UPC # 785592541734 785592541734
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.6 0.27 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 20.0 (327.8) 20.0 (327.8)
Standard Package 50 50
Bottom Knockouts (5) 1/2" (5) 1/2"
Side Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
Rated 5 out of 5 by from Sleak look all around I installed gang box to run two separate outlets for a patio. Was well pleased with the depth of box and the ease of knockouts. The boxes give a very sleek look for when my cable and boxes are being run in visible areas.
Date published: 2025-04-02
  • y_2026, m_8, d_24, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_54171-S, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;