MKM30 3/4" EMT/RIGID & PVC COND CLIP p-MKM30 MKM30

Southwire #: MKM30 Model #: MKM30

Snap Clip into Channel Strip or Center Strud Strap, and snap your cables into place

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Clip-it keeps cable runs orgainized and tidy
  • Fits MC/AC cable 12/2 thru 10/3
  • Fits 1/2" thru 1" PVC, Rigid and EMT conduit
  • Plenum rated
  • Suitable for indoor use only
  • No load rating
  • Max. operating temperature rated at 80 deg. C
  • Polycarbonate
  • UL, CUL, RoHS Compliant

Specifications

Model # MKM30 MKM30
UPC # 784297017988 784297017988
Product Height 1.32 3.35 inch cm
Product Width 1.09 2.77 inch cm
Product Weight 0.032 0.01 lbs kg
Material Plastic Plastic
California Prop 65 Yes Yes

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;