Southwire Duraclad® Type MC Cable is suitable for use as follows:
| Size (AWG or kcmil) (mm2) | 12 AWG 12 AWG | |
| No. of Conductors | 3 3 | |
| Stranding | Stranded Stranded | |
| Nom. OD (mils) (mm) | 585 14.86 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 208 309 | lbs/1000' kgs/km |
| Size (AWG) | 12 12 | |
| Ground Size UOM | AWG AWG | |
| Conductor Colors | BLK, RED, WHT, GRN BLK, RED, WHT, GRN |
Southwire Duraclad® Type MC Cable meets or exceeds the following requirements:
Southwire Duraclad Type MC Cable is constructed with soft-drawn copper, Type THHN/THWN conductors and a green insulated grounding conductor. The conductors are cabled together and a binder tape bearing the print legend is wrapped on the assembly. Light weight galvanized steel interlocked armor is applied over the assembly. Blue steel armor is also available.