SPEC: 13125

RG223 DOUBLE SHIELDED SILVER PLATED CU BRAID M17/84-RG223 BLACK 0 FT SPEC13125 988423R108

Southwire #: 988423R108

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
null
Packaging

Application & Features

CATV Applications for distributing television signals, using “F” connectors, ALUMINUM BRAID CCTV Applications for surveillance; Connecting security cameras, DVR or monitor using “BNC” connectors, COPPER BRAID

Specifications

Cable Type RG223 RG223
Cond. Size 19 AWG 19 AWG
Conductor Number 1 1
Cond. Type SCC SCC
Cond. Strands Solid Solid
Insulation Thickness (mils) (mm) 40 1.02 mils mm
Jacket Thickness (mils) (mm) 25 0.64 mils mm
Approx. OD (in) (cm) 0.212 0.54 inch cm
Approx. Weight (lbs/1000') (kgs/km) 38 57 lbs/1000' kgs/km
Shield Type Silver Copper Braid Silver Copper Braid

Standards & References

Construction

  1. Conductor:Bare copper or copper clad steel
  2. Insulation:Polyethylene
  3. Shield:Copper braid shielded
  4. Jacket:Polyvinyl Chloride PVC.

Resources

There are no downloadable resources for this product.