Circuit Defender™ cables have been qualified and listed to the demanding requirements of UL 2196 and CAN/ULC-S139 Test for Fire Resistive Cables, and are UL listed Types FPLR/CMR and CSA Certified FAS. Circuit Defender™ Cables meet various industry code requirements (NFPA 70, NFPA 101, NFPA 130, and NFPA 502) for Fire Resistance according to UL 2196 when selected and installed per applicable codes including federal, state, and local and municipal rules, laws, and regulations.
| Cond. Size | Conductor Number | Cond. Strands | Diameter Over Conductor (in) (cm) | Color | Insulation Thickness (mils) (mm) | Jacket Thickness (mils) (mm) | Approx. OD (in) (cm) | Approx. Weight (lbs/1000') (kgs/km) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
18 AWG
18 AWG
|
2
2
|
Solid
Solid
|
0.040
0.10
|
BK, RD
BK, RD
|
30
0.76
|
25
0.64
|
0.338
0.86
|
41
61
|
6.669
9.92
|
8.035
11.96
|
-
-
|
14
14
|
| More Options |
16 AWG
16 AWG
|
2
2
|
Solid
Solid
|
0.050
0.13
|
BK, RD
BK, RD
|
30
0.76
|
25
0.64
|
0.364
0.92
|
56
83
|
4.181
6.22
|
5.037
7.50
|
|
|
| More Options |
14 AWG
14 AWG
|
2
2
|
Solid
Solid
|
0.064
0.16
|
BK, RD
BK, RD
|
30
0.76
|
25
0.64
|
0.388
0.99
|
68
101
|
2.631
3.92
|
3.170
4.72
|
|
|
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.