SPEC: 13002

CIRCUIT DEFENDER(TM) FACI 18/2 OFHC OAS FPLR/CMR FAS RED 0 FT SPEC13002 SC4002-2F

Southwire #: SC4002-2F

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
RED
Conductor Color
Packaging

Application & Features

Circuit Defender™ cables have been qualified and listed to the demanding requirements of UL 2196 and CAN/ULC-S139 Test for Fire Resistive Cables, and are UL listed Types FPLR/CMR and CSA Certified FAS. Circuit Defender™ Cables meet various industry code requirements (NFPA 70, NFPA 101, NFPA 130, and NFPA 502) for Fire Resistance according to UL 2196 when selected and installed per applicable codes including federal, state, and local and municipal rules, laws, and regulations.

Specifications

Cond. Size 18 AWG 18 AWG
Conductor Number 2 2
Cond. Strands Solid Solid
Diameter Over Conductor (in) (cm) 0.040 0.10 inch cm
Color BK, RD BK, RD
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Jacket Thickness (mils) (mm) 25 0.64 mils mm
Approx. OD (in) (cm) 0.338 0.86 inch cm
Approx. Weight (lbs/1000') (kgs/km) 41 61 lbs/1000' kgs/km
DC Resistance at 25C (ohms/1000') (ohms/km) 6.669 9.92 ohms/1000' ohms/km
AC Resistance at 75C (ohms/1000') (ohms/km) 8.035 11.96 ohms/1000' ohms/km
Allowable Ampacity Raceway 75C - -
Allowable Ampacity Raceway 90C 14 14

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • UL 1424 Cables for Power-Limited Fire-Alarm Circuits
  • CSA C22.2 No.208 FAS
  • NFPA 70 NFPA 101, NFPA 130, and NFPA 502
  • UL Listed File #E75610 & #E118871
  • UL 2196 and CAN/ULC-S139, UL Electrical Circuit Integrity System #44 (FHIT/7 44)
  • UL 444 Communications Cables (22 AWG - 16 AWG)
  • RoHS-3 Complies with Latest Directive

Construction

  1. Conductor:18, 16 or 14 AWG solid bare oxygen-free copper (OFC) or oxygen-free high thermal conductivity (OFHC)
  2. Tape:Mica
  3. Insulation:Silicone Rubber, Color: black and red
  4. Shield:100% coverage aluminum/polyester foil shield with a drain wire
  5. Jacket:PVC, Color: red

Resources

There are no downloadable resources for this product.