| Size (AWG or kcmil) (mm2) | 10 AWG 10 AWG | |
| No. of Strands | 19 19 | |
| Nom. OD (mils) (mm) | 155 3.94 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 35 53 | lbs/1000' kgs/km |
Southwire’s TWP is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation