TWP LW64

Download Category Specifications
PDF Excel Table

Application & Features

  • For use in surface vehicle electrical systems

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
14 AWG 14 AWG
19 19
103 2.62
14 22
More Options
12 AWG 12 AWG
19 19
126 3.20
23 34
More Options
10 AWG 10 AWG
19 19
155 3.94
35 53

Standards & References

Construction

Southwire’s TWP is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation

  1. Stranded Bare or Copper Conductors
  2. PVC Insulation
  3. 85°C, 60 Volts

Resources

There are no downloadable resources for this product.