Southwire Type STOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the 2020 National Electric Code. Some typical applications for Type STOOW include, but are not limited to: Washing Machines and other large appliances, heavy-duty tools, motors and temporary electrical power and lighting installations for construction sites.
| Conductor | ||||||
| Size (AWG or kcmil) (mm2) | No. of Conductors | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Conductor Colors | |
| More Options |
16 AWG
16 AWG
|
3
3
|
26
26
|
410
10.41
|
89
132
|
BLACK/WHITE/RED
BLACK/WHITE/RED
|
| More Options |
16 AWG
16 AWG
|
3
3
|
65
65
|
407
10.34
|
93
138
|
BLACK/WHITE/GREEN-YELLOW
BLACK/WHITE/GREEN-YELLOW
|
| More Options |
16 AWG
16 AWG
|
4
4
|
26
26
|
415
10.54
|
105
156
|
BLACK/WHITE/GREEN/RED
BLACK/WHITE/GREEN/RED
|
| More Options |
16 AWG
16 AWG
|
5
5
|
65
65
|
500
12.70
|
143
213
|
BLACK/WHITE/RED/ORANGE/GREEN-YELLOW
BLACK/WHITE/RED/ORANGE/GREEN-YELLOW
|
| More Options |
16 AWG
16 AWG
|
6
6
|
65
65
|
535
13.59
|
170
253
|
BLACK/WHITE/RED/GREEN-YELLOW/ORANGE/BLUE
BLACK/WHITE/RED/GREEN-YELLOW/ORANGE/BLUE
|
| More Options |
16 AWG
16 AWG
|
8
8
|
65
65
|
575
14.61
|
201
300
|
|
| More Options |
16 AWG
16 AWG
|
10
10
|
65
65
|
659
16.74
|
232
346
|
|
| More Options |
16 AWG
16 AWG
|
12
12
|
65
65
|
690
17.53
|
279
416
|
|
| More Options |
14 AWG
14 AWG
|
3
3
|
41
41
|
530
13.46
|
155
231
|
BLACK/WHITE/GREEN
BLACK/WHITE/GREEN
|
| More Options |
12 AWG
12 AWG
|
3
3
|
65
65
|
605
15.37
|
210
313
|
BLACK/WHITE/GREEN
BLACK/WHITE/GREEN
|
| More Options |
12 AWG
12 AWG
|
4
4
|
65
65
|
665
16.89
|
246
366
|
BLACK/WHITE/RED/GREEN
BLACK/WHITE/RED/GREEN
|
* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
** Tinned Copper
| Stock Number | Conductor Size | Conductor Number | Filler | Binder | Insulation Colors | Jacket Color |
|
16
16
|
3
3
|
None
None
|
White Tissue Paper
White Tissue Paper
|
Black, White, Green-Yellow
Black, White, Green-Yellow
|
Black
Black
|
|
|
16
16
|
3
3
|
None
None
|
White Tissue Paper
White Tissue Paper
|
Black, White, Green-Yellow
Black, White, Green-Yellow
|
Yellow
Yellow
|
|
|
16
16
|
3
3
|
Polypropylene
Polypropylene
|
None
None
|
Black, White, Red
Black, White, Red
|
Black
Black
|
|
|
16
16
|
3
3
|
Polypropylene
Polypropylene
|
None
None
|
Black, White, Green
Black, White, Green
|
Black
Black
|
|
|
16
16
|
4
4
|
Paper
Paper
|
White Tissue Paper
White Tissue Paper
|
Black, White, Green, Red
Black, White, Green, Red
|
Yellow
Yellow
|
|
|
16
16
|
5
5
|
Polypropylene
Polypropylene
|
White Tissue Paper
White Tissue Paper
|
Black, White, Red, Orange, Green-Yellow
Black, White, Red, Orange, Green-Yellow
|
Yellow
Yellow
|
|
|
16
16
|
6
6
|
Polypropylene
Polypropylene
|
White Tissue Paper
White Tissue Paper
|
Black, White, Red, Green-Yellow, Orange, Blue
Black, White, Red, Green-Yellow, Orange, Blue
|
Yellow
Yellow
|
|
|
16
16
|
8
8
|
Polypropylene
Polypropylene
|
White Tissue Paper
White Tissue Paper
|
Black, White, Brown, Pink, Blue, Yellow, Orange, Red
Black, White, Brown, Pink, Blue, Yellow, Orange, Red
|
Yellow
Yellow
|
|
|
16
16
|
8
8
|
PVC
PVC
|
White Tissue Paper
White Tissue Paper
|
Black, White, Red, Green-Yellow, Orange, Blue, White-Black, Red-Black
Black, White, Red, Green-Yellow, Orange, Blue, White-Black, Red-Black
|
Yellow
Yellow
|
|
|
16
16
|
10
10
|
Polypropylene
Polypropylene
|
Mylar
Mylar
|
Black, White, Green-Yellow, Red, Orange-Black, Green-Black, Red-Black, White-Black, Blue, Orange
Black, White, Green-Yellow, Red, Orange-Black, Green-Black, Red-Black, White-Black, Blue, Orange
|
Yellow
Yellow
|
|
|
16
16
|
12
12
|
Polypropylene
Polypropylene
|
Mylar
Mylar
|
Black, White, Red, Green-Yellow, Black-White, Blue-Black, Orange-Black, Green-Black, Red-Black, White-Black, Blue, Orange
Black, White, Red, Green-Yellow, Black-White, Blue-Black, Orange-Black, Green-Black, Red-Black, White-Black, Blue, Orange
|
Yellow
Yellow
|
|
|
263290
263290
|
14
14
|
3
3
|
Polypropylene
Polypropylene
|
None
None
|
Black, White, Green-Yellow
Black, White, Green-Yellow
|
Black
Black
|
|
14
14
|
3
3
|
Polypropylene
Polypropylene
|
None
None
|
Black, White, Green
Black, White, Green
|
Black
Black
|
|
|
14
14
|
3
3
|
None
None
|
White Tissue Paper
White Tissue Paper
|
Black, White, Green
Black, White, Green
|
Yellow
Yellow
|
|
|
14
14
|
3
3
|
None
None
|
White Tissue Paper
White Tissue Paper
|
Black, Green, Red
Black, Green, Red
|
Yellow
Yellow
|
|
|
14
14
|
3
3
|
None
None
|
White Tissue Paper
White Tissue Paper
|
Black, White, Green
Black, White, Green
|
Yellow
Yellow
|
|
|
12
12
|
3
3
|
Polypropylene
Polypropylene
|
None
None
|
Black, White, Green
Black, White, Green
|
Black
Black
|
|
|
12
12
|
3
3
|
None
None
|
White Tissue Paper
White Tissue Paper
|
Black, White, Green
Black, White, Green
|
Yellow
Yellow
|
|
|
12
12
|
4
4
|
Paper
Paper
|
White Tissue Paper
White Tissue Paper
|
Black, White, Red, Green
Black, White, Red, Green
|
Black
Black
|
|
|
677522
677522
|
10
10
|
3
3
|
Polypropylene
Polypropylene
|
White Tissue Paper
White Tissue Paper
|
Black, Red, Green
Black, Red, Green
|
Black
Black
|
|
606210
606210
|
10
10
|
4
4
|
Polypropylene
Polypropylene
|
Mylar
Mylar
|
Black, Black, Green-Yellow, Black
Black, Black, Green-Yellow, Black
|
Gray
Gray
|