Southwire Type STOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the 2020 National Electric Code. Some typical applications for Type STOOW include, but are not limited to: Washing Machines and other large appliances, heavy-duty tools, motors and temporary electrical power and lighting installations for construction sites.
| Size (AWG or kcmil) (mm2) | 16 AWG 16 AWG | |
| No. of Conductors | 6 6 | |
| No. of Strands | 65 65 | |
| Nom. OD (mils) (mm) | 535 13.59 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 170 253 | lbs/1000' kgs/km |
| Conductor Colors | BLACK/WHITE/RED/GREEN-YELLOW/ORANGE/BLUE BLACK/WHITE/RED/GREEN-YELLOW/ORANGE/BLUE |
* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
** Tinned Copper