SPEC: 22061

10-7 CU CSA RW90 600V WHITE 98 FT SPEC22061 95533630

Southwire #: 95533630

Copper Conductor, 600V, 90°C MAX - 40°C MIN.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
GREEN
ORANGE
RED
WHITE
YELLOW
Packaging

Application & Features

Southwire's Copper RW90 is for open wiring and use in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.

  • For open wiring exposed to the weather. Minimum recommended installation temperature minus 40°C (with suitable handling procedures). Maximum conductor temperature 90°C.

Specifications

Cond. Size 10 AWG 10 AWG
Conductor Number 1 1
Cond. Strands 7 7
Diameter Over Conductor (in) (cm) 0.113 0.29 inch cm
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Approx. OD (in) (cm) 0.177 0.45 inch cm
Copper Weight (lbs/1000') (kgs/km) 32 48 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 39 58 lbs/1000' kgs/km

†Ampacities derived from the 2015 Canadian Electrical Code - Table 1 - For single conductor in free air and based on an ambient temperature of 30°C. - Table 2 - for Cable in Conduit. Not more than 3 aluminum conductors in a conduit and based on an ambient temperature of 30°C.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements:

  • Single copper conductor
  • CSA Spec. C22.2, No. 38
  • CSA File Listing: LL90458
  • Lead Free and RoHS compliant

Construction

  1. Single copper conductor with low temperature, moisture resisting XLPE (cross linked polyethylene) insulation.
  2. This product meets the current RoHS requirements and no lead is added or used in manufacturing.
  3. Copper Conductor