ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 10116260 10116260 | |
Codeword | TURKEY TURKEY | |
Size (AWG or kcmil) (mm2) | 6 AWG 6 AWG | |
No. of Strands | 6 6 | |
Nom. OD (mils) (mm) | 198 5.04 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 36 54 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: