4/0-7 AAC OXLIP 1400 LB ALBARE2 10088313

Southwire #: 10088313

Classes AA and A are used primarily for overhead transmission and primary and secondary distribution, where ampacity must be maintained and a lighter conductor (compared to ACSR) is desired, and when conductor strength is not a critical factor.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

AAC-All Aluminum Conductor, Bare

Specifications

Codeword OXLIP OXLIP
Size (AWG or kcmil) (mm2) 4/0 AWG 4/0 AWG
No. of Strands 7 7
Nom. OD (mils) (mm) 521 13.25 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 198 295 lbs/1000' kgs/km

Standards & References

Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:

  • B230 Aluminum 1350-H19 Wire for Electrical Purposes.
  • B231 Concentric-Lay-Stranded Aluminum 1350 Conductors.

Construction

Aluminum 1350-H19 wires, concentrically stranded.