6PK 14W(100) PAR38 DIM 4000K FL40 90CRI -ES- p-LP38/14/940/FL/D LP38/14/940/FL/D

Southwire #: LP38/14/940/FL/D Model #: LP38/14/940/FL/D

LED PAR38 Performance Lamp 90CRI, 4000K

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • T20 and T24 JA8: Select models can be used to comply with California Energy Commission’s Lighting Appliance Efficiency Regulations and High Efficacy LED light source requirements
  • 90 CRI provides exceptional color rendering
  • Available in 25° narrow flood or 40° flood light options
  • Smooth dimming down to 5%
  • Shatter-resistant plastic lens

Specifications

UPC # 751338037298 751338037298
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;