Southwire’s 600 Volt SOLONONplus® Type RHH/RHW-2 USE-2 cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial and aerially when supported by a messenger. These cables are ideal for use in establishments where low smoke and low acid emissions are desired for public safety and health and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
Cond. Size | 250 KCMIL 250 KCMIL | |
Cond. Strands | 37 37 | |
Strand Class | B B | |
Conductor Number | 1 1 | |
Insulation Thickness (mils) (mm) | 95 2.41 | mils mm |
Approx. OD (in) (cm) | 0.758 1.93 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 909 1353 | lbs/1000' kgs/km |
DC Resistance at 25C (ohms/1000') (ohms/km) | 0.043 0.06 | ohms/1000' ohms/km |
Max Pull Tension (lbs) (kg) | 2000 907.18 | lbs kg |
Tinned Copper Conductor