SPEC: 44103

4/0-532 CU 4/C BLACK/WHITE/RED/GREEN TYPE W JUTE FILLER 2KV BLACK SPEC44103 56006999

Southwire #: 56006999

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Conductor Color
Packaging

Application & Features

Southwire Type W cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications per Article NEC 400. Suitable for continuous submersion in water – ideal for submersible pumps. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Not for use as perminant building wiring. Meets FT-5 Flame Test.

Specifications

Cond. Size 4/0 AWG 4/0 AWG
Cond. Strands 532 532
Strand Class I I
Conductor Number 4 4
Diameter Over Conductor (in) (cm) 0.530 1.35 inch cm
Insulation Thickness (mils) (mm) 80 2.03 mils mm
Jacket Thickness (mils) (mm) 235 5.97 mils mm
Jacket Color BK BK
Approx. OD (in) (cm) 2.199 5.59 inch cm
Approx. Weight (lbs/1000') (kgs/km) 3979 5921 lbs/1000' kgs/km
DC Resistance at 25C (ohms/1000') (ohms/km) 0.055 0.08 ohms/1000' ohms/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 1650 Standard for Portable Power Cable
  • CSA C22.2 No. 96 Portable Power Cables
  • MSHA Approved
  • RoHS-2 (European Directive 2011/65/EU)

Construction

  1. Conductor:Bare, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B3/B172
  2. Separator Tape:Non-conducting tape applied between the conductor and insulation to facilitate stripping
  3. Insulation:Ethylene Propylene Diene Monomer (EPDM). Color coded black, white, red, green
  4. Fillers:Jute fillers applied as needed to round the cable core
  5. Reinforcement Binder:Reinforcing binder with twine applied over the core
  6. Jacket:Black, flame resistant, thermosetting Chlorinated Polyethylene (CPE)

Resources

There are no downloadable resources for this product.