Southwire Type W cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications per Article NEC 400. Suitable for continuous submersion in water – ideal for submersible pumps. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Not for use as perminant building wiring. Meets FT-5 Flame Test.
| Cond. Size | 1/0 AWG 1/0 AWG | |
| Cond. Strands | 259 259 | |
| Strand Class | I I | |
| Conductor Number | 4 4 | |
| Diameter Over Conductor (in) (cm) | 0.379 0.96 | inch cm |
| Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
| Jacket Thickness (mils) (mm) | 165 4.19 | mils mm |
| Jacket Color | BK BK | |
| Approx. OD (in) (cm) | 1.729 4.39 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 2249 3347 | lbs/1000' kgs/km |
| DC Resistance at 25C (ohms/1000') (ohms/km) | 0.109 0.16 | ohms/1000' ohms/km |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.