SPEC: 45262

500-37 4/C TINNED CU XHHW/CPE PHASE ID 1x2 GW TYPE TC-ER 600V BLACK SPEC45262 59200399

Southwire #: 59200399

Type TC-ER Power Cable 600Volt Four Conductor Copper, Ethylene Propylene Rubber (EPR) insulation XHHW-2 Chlorinated Polyethylene (CPE) Jacket with 1 Tinned CU Ground

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Southwire’s 600 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Listed for exposed runs (TC-ER) per NEC 336.10.

Specifications

Cond. Size 500 KCMIL 500 KCMIL
Conductor Number 4 4
Cond. Strands 37 37
Diameter Over Conductor (in) (cm) 0.789 2.00 inch cm
Insulation Thickness (mils) (mm) 65 1.65 mils mm
Jacket Thickness (mils) (mm) 110 2.79 mils mm
Approx. OD (in) (cm) 2.464 6.26 inch cm
Copper Weight (lbs/1000') (kgs/km) 6443 9588 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 7386 10992 lbs/1000' kgs/km

Standards & References

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  1. Conductor:Class B compressed stranded tinned copper per ASTM B33 and ASTM B8
  2. Insulation:Ethylene Propylene Rubber (EPR) Type XHHW-2
  3. Grounding Conductor:Class B compressed stranded tinned copper per ASTM B33 and ASTM B8
  4. Filler:Paper filler
  5. Binder:Polyester flat thread binder tape for cable sizes.
  6. Overall Jacket:Chlorinated Polyethylene (CPE) Jacket

Resources

There are no downloadable resources for this product.