SPEC: 45442

10-105 4/C TINNED CU XHHW-2 1x10 GW T/S TPE JKT TC-ER 600V VFD SPEC45442 64582799

Southwire #: 64582799

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Applications and Features: Power supply cable for VFDs and motors, suitable for cable tray, conduit, raceways, exposed run (TC-ER) and conforming to NFPA 79 2018. Suitable for free air and direct burial. Its flexible design is ideal for use on operation processes in accordance with NEC® Articles 336, 501 and 502 including, but not limited to: fans, pumps, conveyors, compressors, elevators and lifts, extruders, crushers and presses, assembly lines, food and beverage, wind energy and data centers. Cable is rated for -40C Cold Bend and Impact. Multiple approvals for multiple applications.

Specifications

Cond. Size 10 AWG 10 AWG
Conductor Number 3 3
Cond. Strands 105 105
Diameter Over Conductor (in) (cm) 0.117 0.30 inch cm
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Drain Wire 1x10 1x10
Diameter Over Shield (in) (cm) 0.467 1.19 inch cm
Jacket Thickness (mils) (mm) 62 1.57 mils mm
Approx. OD (in) (cm) 0.591 1.50 inch cm
Copper Weight (lbs/1000') (kgs/km) 189 281 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 291 433 lbs/1000' kgs/km

* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.

Standards & References

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 758 Standard for Appliance Wiring Material Style 20886
  • UL 1277 Type TC-ER Standard Power and Control Cables (1000V 14AWG and Larger)
  • UL 2277 Flexible Motor Supply Cable and Wind Turbine Tray Cable
  • CSA C22.2 No. 210 Appliance wiring material products I/II A/B (Sizes 16 - 8AWG)
  • CSA C22.2 No.230 Tray Cables - Rated TC
  • CSA C22.2 No. 239 Control and instrumentation cables
  • Exceeds Ecolab PM-40-1 Material Resistance Test With 30-day Exposure, UL Verified V747862
  • CE/RoHS-2 – The CE Marking has been applied solely to express the conformance to the material restrictions identified in the RoHS-2 (2011/65/EU) Directive
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor: Class K, flexible stranded tinned annealed copper per ASTM B3, B172, and B174
  2. Insulation: Cross linked insulation on all conductors (Type XHHW-2 on 14 AWG and larger)
  3. Ground: One green ground with yellow Stripe cross linked insulation (size equal to phase conductor)
  4. Drain Wire: Tinned copper drain wire
  5. Shielding: 100% coverage aluminum/Mylar/aluminum foil, overall 85% coverage tinned copper braid
  6. Jacket: Black Thermoplastic Elastomer (TPE)

Resources

There are no downloadable resources for this product.