SPEC: 45028

CU 600V Power Drop Cable SPEC45028

600V Flexible CU THHN Power Cable TC-ER

Download Category Specifications
PDF Excel Table

Application & Features

Southwire's 600 Volt Power Drop Cables conform to NFPA 79 and are suited for use in wet and dry areas, conduits, ducts, troughs, trays (TC-ER per NEC 336.10), direct burial and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, Division 2 hazardous locations per NEC Article 501 and 502. Southwire's 600 Volt Power Drop Cable is ideal for use in power feed drop applications.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
6 AWG 6 AWG
3 3
273 273
0.190 0.48
35 0.89
60 1.52
0.755 1.92
297 442
461 686
More Options
4 AWG 4 AWG
3 3
413 413
0.235 0.60
35 0.89
80 2.03
0.957 2.43
447 665
700 1042
More Options
2/0 AWG 2/0 AWG
3 3
1330 1330
0.420 1.07
60 1.52
80 2.03
1.451 3.69
1326 1973
1981 2948
More Options
373.7 KCMIL 373.7 KCMIL
3 3
931 931
0.710 1.80
70 1.78
110 2.79
2.055 5.22
3539 5267
4478 6664
Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
6 AWG 6 AWG
3 3
3.0 7.62
629 285.31
0.411 0.61
0.495 0.74
0.051 0.08
65 65
75 75
More Options
4 AWG 4 AWG
3 3
3.8 9.65
1001 454.05
0.258 0.38
0.310 0.46
0.048 0.07
85 85
95 95
More Options
2/0 AWG 2/0 AWG
3 3
7.3 18.54
3194 1448.77
0.081 0.12
0.097 0.14
0.043 0.06
175 175
195 195
More Options
373.7 KCMIL 373.7 KCMIL
3 3
12.3 31.24
2990 1356.24
0.033 0.05
0.035 0.05
0.040 0.06
323 323
365 365

* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 509 Bus Drop Cable
  • UL 758 Standard for Appliance Wiring Material Style 20886
  • UL 1063 Machine Tool Wiring (MTW)
  • UL 1277 TC-ER
  • UL 2277 Type WTTC
  • CSA C22.2 No. 75 Thermoplastic Insulated Wires and Cables
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • CE/RoHS-2 – The CE Marking has been applied solely to express the conformance to the material restrictions identified in the RoHS-2 (2011/65/EU) Directive

Construction

  1. Conductor:Flexible stranded bare copper per ASTM B3, B172 and B174
  2. Insulation:Polyvinyl Chloride (PVC) with nylon layer
    Color Code: 2/C Black, Red, with Green Ground. 3/C Black, Red, Blue with Green Ground
  3. Grounding Conductor:Flexible stranded bare copper per ASTM B3, B172 and B174
  4. Filler:Polypropylene fillers as necessary for a round assembly
  5. Binder:Mylar tape
  6. Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket.

Resources

There are no downloadable resources for this product.