SPEC: 45412

8-49 CU PV XLP 2000V WHITE VW-1 9000 FT SPEC45412 66803201

Southwire #: 66803201

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
WHITE
Packaging

Application & Features

Southwire’s 2000 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.

Specifications

Cond. Size 8 AWG 8 AWG
Conductor Number 1 1
Cond. Strands 49 49
Diameter Over Conductor (in) (cm) 0.166 0.42 inch cm
Insulation Thickness (mils) (mm) 85 2.16 mils mm
Approx. OD (in) (cm) 0.326 0.83 inch cm
Copper Weight (lbs/1000') (kgs/km) 52 77 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 91 135 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B173 Rope-Lay-Stranded Copper Conductors Having Concentric-Stranded Members
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 4703 Standard for Photovoltaic Wire
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor:Flexible stranded bare copper per ASTM B3 and ASTM B173 or flexible tinned copper per ASTM B33.
  2. Insulation:Cross Linked Polyethylene (XLPE).

Resources

There are no downloadable resources for this product.