SPEC: 45412

2000 Volt High Flex Copper Type PV SPEC45412

Single Conductor Photovoltaic (Type PV) Power Cable 2000 Volt Copper Conductor XLPE Insulation. Heat, Moisture, Sunlight Resistant RoHS. 90°C

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 2000 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Approx. OD (inches) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
8 AWG 8 AWG
1 1
49 49
0.166 0.42
85 2.16
0.326 0.83
52 77
91 135
More Options
8 AWG 8 AWG
1 1
54 54
0.145 0.37
85 2.16
0.326 0.83
52 77
90 134
More Options
6 AWG 6 AWG
1 1
49 49
0.210 0.53
85 2.16
0.359 0.91
82 122
135 201
More Options
6 AWG 6 AWG
1 1
133 133
0.210 0.53
85 2.16
0.360 0.91
82 122
117 174
Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
8 AWG 8 AWG
1 1
1.3 3.30
132 59.87
0.701 1.04
0.844 1.26
0.052 0.08
50 50
55 55
More Options
8 AWG 8 AWG
1 1
1.3 3.30
132 59.87
0.679 1.01
0.818 1.22
0.052 0.08
50 50
55 55
More Options
6 AWG 6 AWG
1 1
1.4 3.56
209 94.80
0.446 0.66
0.536 0.80
0.051 0.08
65 65
75 75
More Options
6 AWG 6 AWG
1 1
1.4 3.56
209 94.80
0.446 0.66
0.536 0.80
0.051 0.08
65 65
75 75

* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing center-to-center.

Size (Strand) Black Red White Green
8 (49) 8 (49)
664694
664709 664709
668032
8 (54) 8 (54)
668048
668051
6 (49) 6 (49)
458006
458007
457937
6 (133) 6 (133)
668079
457051

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B173 Rope-Lay-Stranded Copper Conductors Having Concentric-Stranded Members
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 4703 Standard for Photovoltaic Wire
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor:Flexible stranded bare copper per ASTM B3 and ASTM B173 or flexible tinned copper per ASTM B33.
  2. Insulation:Cross Linked Polyethylene (XLPE).

Resources

There are no downloadable resources for this product.