2-7 CU 600VOH TX PRIMER/XLPE 500 FT OCC10 11077527

Southwire #: 11077527

Copper Conductors With Crosslinked Polyethylene Insulation.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Primarily used for 120 volt overhead service applications such as street lighting, outdoor lighting, and temporary service for construction. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures not to exceed 90°C for crosslinked polyethylene (XLP) insulated conductors.

Specifications

No. of Conductors 3 3
Size (AWG or kcmil) (mm2) 2 AWG 2 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 45 1.14 mils mm
Nom. OD (mils) (mm) 805 20.46 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 585 871 lbs/1000' kgs/km

Standards & References

  • ASTM B1 Hard-Drawn Copper
  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ICEA S-76-474 Standard for Neutral-Supported Power Cable Assemblies with Weather-Resistant Extruded Insulation Rated 600V

Construction

  1. Conductor: Conductors are stranded, compressed copper
  2. Insulation: Cross Linked Polyethylene (XLPE)
  3. Messenger: Hard Drawn Copper

Resources

There are no downloadable resources for this product.