SPEC: 25301

12/2Sol CU THWN BkWe 16/2 LBe 14Cg ACIC-PCS 600V 246 FT SPEC25301 64348101

Southwire #: 64348101

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
NATURAL
Conductor Color
Packaging

Application & Features

Southwire's new ACIC-PCS DUO™ Cable is ideal for use with LED or fluorescent dimming controls in multi-residential and SMART buildings. ACIC-PCS DUO™ Cable combines power conductors along with Control/Signal applications all under one armor, saving you time and money. ACIC-PCS DUO™ cables are also designed for exposed and concealed wiring such as ventilated cable trays and other dry locations, where the maximum conductor temperature will not exceed 90°C. Minimum recommended installation temperature: -10°C (with suitable handling procedures).

  • Reduces installation costs when compared to pulling separate power and control/signal/data cables
  • All cables under one armor decreases the likelihood of damage - eliminating costly callbacks for troubleshooting and repair
  • Yellow Stripe Identification - for easy identification when installed with other cables
  • CSA 90°C Max. Insulation Temperature rating
  • CSA -25°C Cold Temperature Rating
  • CSA -10°C Minimum recommended cold Installation Temperature
  • Class - C572101 - Control Cables
  • CSA Certification File: LL90458 - Certified as ACIC for Control and Instrumentation
  • Specifications

    Cond. Size 12 AWG 12 AWG
    Conductor Number 2 2
    Color BK/WE BK/WE
    Diameter Over Conductor (in) (cm) 0.080 0.20 inch cm
    Cond. Strands Solid Solid
    Insulation Thickness (mils) (mm) 35 0.89 mils mm
    Diameter Over Armor (in) (cm) 0.622 1.58 inch cm
    Approx. Weight (lbs/1000') (kgs/km) 166 247 lbs/1000' kgs/km

    * Ampacities based upon 2021 Canadian Electrical Code, Part I (CEC) Table 2 and do not take into account the overcurrent protection limitations in CEC Rule 14-104(2) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding). Also, see CEC Rules 4-004 and 4-006 for additional requirements.”
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.
    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • CSA C22.2 No. 239 Control and instrumentation cables

    Construction

    1. Conductor:Solid copper per ASTM B3
    2. Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type T90 Nylon
    3. Signal:16 AWG Copper Insulated Singles Pink, Purple. Overall light blue jacket over the signal cables
    4. Binder:Polypropylene tape
    5. Bond Wire:Solid copper
    6. Armor:Aluminum Interlocked Armor

    Resources

    There are no downloadable resources for this product.