SPEC: 25301

Power & Control/Signal Type ACIC CSA SPEC25301

Power & Control/signal, Copper Conductors, 12 & 10 AWG - Power, 16 AWG - Jacketed Control/signal, 600 Volts / -25°c Min, 90°C Max, T90 PVC / Nylon Construction

Download Category Specifications
PDF Excel Table

Application & Features

Southwire's new ACIC-PCS DUO™ Cable is ideal for use with LED or fluorescent dimming controls in multi-residential and SMART buildings. ACIC-PCS DUO™ Cable combines power conductors along with Control/Signal applications all under one armor, saving you time and money. ACIC-PCS DUO™ cables are also designed for exposed and concealed wiring such as ventilated cable trays and other dry locations, where the maximum conductor temperature will not exceed 90°C. Minimum recommended installation temperature: -10°C (with suitable handling procedures).

  • Reduces installation costs when compared to pulling separate power and control/signal/data cables
  • All cables under one armor decreases the likelihood of damage - eliminating costly callbacks for troubleshooting and repair
  • Yellow Stripe Identification - for easy identification when installed with other cables
  • CSA 90°C Max. Insulation Temperature rating
  • CSA -25°C Cold Temperature Rating
  • CSA -10°C Minimum recommended cold Installation Temperature
  • Class - C572101 - Control Cables
  • CSA Certification File: LL90458 - Certified as ACIC for Control and Instrumentation
  • Specifications

    Select a set of products below for more information:
    Cond. Size Conductor Number Color Diameter Over Conductor (in) (cm) Cond. Strands Insulation Thickness (mils) (mm) Diameter Over Armor (in) (cm) Approx. Weight (lbs/1000') (kgs/km)
    More Options
    14 AWG 14 AWG
    2 2
    BK/WE BK/WE
    0.064 0.16
    Solid Solid
    35 0.89
    0.602 1.53
    146 217
    More Options
    12 AWG 12 AWG
    2 2
    BK/WE BK/WE
    0.080 0.20
    Solid Solid
    35 0.89
    0.622 1.58
    166 247
    More Options
    12 AWG 12 AWG
    3 3
    BK/RD/WE BK/RD/WE
    0.080 0.20
    Solid Solid
    35 0.89
    0.614 1.56
    192 286

    * Ampacities based upon 2021 Canadian Electrical Code, Part I (CEC) Table 2 and do not take into account the overcurrent protection limitations in CEC Rule 14-104(2) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding). Also, see CEC Rules 4-004 and 4-006 for additional requirements.”
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.
    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Cond. Size Conductor Number Min. Bend Radius (in) (cm) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 90C
    More Options
    14 AWG 14 AWG
    2 2
    4.2 10.67
    2.631 3.92
    3.170 4.72
    0.033 0.05
    25 25
    More Options
    12 AWG 12 AWG
    2 2
    4.3 10.92
    1.662 2.47
    2.002 2.98
    0.031 0.05
    30 30
    More Options
    12 AWG 12 AWG
    3 3
    4.2 10.67
    1.662 2.47
    2.002 2.98
    0.031 0.05
    30 30

    * Ampacities based upon 2021 Canadian Electrical Code, Part I (CEC) Table 2 and do not take into account the overcurrent protection limitations in CEC Rule 14-104(2) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding). Also, see CEC Rules 4-004 and 4-006 for additional requirements.”
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • CSA C22.2 No. 239 Control and instrumentation cables

    Construction

    1. Conductor:Solid copper per ASTM B3
    2. Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type T90 Nylon
    3. Signal:16 AWG Copper Insulated Singles Pink, Purple. Overall light blue jacket over the signal cables
    4. Binder:Polypropylene tape
    5. Bond Wire:Solid copper
    6. Armor:Aluminum Interlocked Armor

    Resources

    There are no downloadable resources for this product.