Southwire Duraclad® Type MC Cable is suitable for use as follows:
Stock # | 55505303 55505303 | |
No. of Conductors | 3 3 | |
Size (AWG or kcmil) (mm2) | 12 AWG 12 AWG | |
No. of Strands | 1 1 | |
Insulation Thickness (mils) (mm) | 15 0.38 | mils mm |
Size (AWG) | 12 12 | |
Nom. OD (mils) (mm) | 518 13.17 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 184 275 | lbs/1000' kgs/km |
Southwire Duraclad® Type MC Cable meets or exceeds the following requirements:
Southwire Duraclad Type MC Cable is constructed with soft-drawn copper, Type THHN/THWN conductors and a green insulated grounding conductor. The conductors are cabled together and a binder tape bearing the print legend is wrapped on the assembly. Light weight galvanized steel interlocked armor is applied over the assembly. Blue steel armor is also available.