Southwire Armorlite® Type MC Cable –Neutral Per Phase is suitable for use as follows:
| Conductor | Ground Wire | Neutral Wire | |||||||
| Size (AWG or kcmil) (mm2) | No. of Conductors | Stranding | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Size (AWG) | Ground Size UOM | Size (AWG) | Conductor Colors | |
| More Options |
12 AWG
12 AWG
|
4
4
|
Solid
Solid
|
541
13.74
|
159
236
|
12
12
|
AWG
AWG
|
12
12
|
BLK/BLU/WHT-BLK/WHT-BLU/GRNN
BLK/BLU/WHT-BLK/WHT-BLU/GRNN
|
| More Options |
12 AWG
12 AWG
|
4
4
|
Stranded
Stranded
|
567
14.42
|
167
248
|
12
12
|
AWG
AWG
|
12
12
|
BLU, RED, WHT-BLU, WHT-RED, GRN
BLU, RED, WHT-BLU, WHT-RED, GRN
|
| More Options |
12 AWG
12 AWG
|
6
6
|
Solid
Solid
|
577
14.67
|
211
313
|
12
12
|
AWG
AWG
|
12
12
|
BRN, ORG, YLW, GRY, GRY-BRN, GRY-ORG, GRN
BRN, ORG, YLW, GRY, GRY-BRN, GRY-ORG, GRN
|
| More Options |
12 AWG
12 AWG
|
8
8
|
Solid
Solid
|
661
16.80
|
266
396
|
12
12
|
AWG
AWG
|
12
12
|
BRN, ORG, YLW, PUR, GRY-BRN, GRY-ORG, GRY-YLW, GRY-PUR, GRN
BRN, ORG, YLW, PUR, GRY-BRN, GRY-ORG, GRY-YLW, GRY-PUR, GRN
|
| More Options |
12 AWG
12 AWG
|
14
14
|
Solid
Solid
|
856
21.75
|
494
736
|
10
10
|
AWG
AWG
|
12
12
|
BK, RD, BU, BN, OR, YW, WT-BK, WT-RD, WT-BU, WT-BN, WT-OR, WT-YW, BK, WT-BK, GN
BK, RD, BU, BN, OR, YW, WT-BK, WT-RD, WT-BU, WT-BN, WT-OR, WT-YW, BK, WT-BK, GN
|
| More Options |
10 AWG
10 AWG
|
4
4
|
Solid
Solid
|
633
16.09
|
297
442
|
10
10
|
AWG
AWG
|
10
10
|
BRN, YLW, GRY-BRN, GRY-YLW, GRN
BRN, YLW, GRY-BRN, GRY-YLW, GRN
|
| More Options |
10 AWG
10 AWG
|
4
4
|
Stranded
Stranded
|
665
16.91
|
251
373
|
10
10
|
AWG
AWG
|
10
10
|
ORG, YLW, GRY-ORG, GRY-YLW, GRN
ORG, YLW, GRY-ORG, GRY-YLW, GRN
|
| More Options |
10 AWG
10 AWG
|
6
6
|
Solid
Solid
|
789
20.06
|
411
611
|
10
10
|
AWG
AWG
|
10
10
|
BLK/RED/BLU/GRN/WHT-BLK/WHT-RED/WHT-BLU
BLK/RED/BLU/GRN/WHT-BLK/WHT-RED/WHT-BLU
|
| More Options |
10 AWG
10 AWG
|
8
8
|
Solid
Solid
|
823
20.92
|
425
633
|
10
10
|
AWG
AWG
|
10
10
|
BLK, RED, BLU, PUR, WHT-BLK, WHT-RED, WHT-BLU, WHT-PUR, GRN
BLK, RED, BLU, PUR, WHT-BLK, WHT-RED, WHT-BLU, WHT-PUR, GRN
|
| More Options |
10 AWG
10 AWG
|
12
12
|
Solid
Solid
|
946
24.05
|
587
874
|
10
10
|
AWG
AWG
|
10
10
|
BN, BN, OR, OR, YW, YW, GY-BN, GY-BN, GY-OR, GY-OR, GY-YW, GY-YW, GN
BN, BN, OR, OR, YW, YW, GY-BN, GY-BN, GY-OR, GY-OR, GY-YW, GY-YW, GN
|
Southwire Armorlite® Type MC Cable – Neutral Per Phase meets or exceeds the following requirements:
Southwire Armorlite® Type MC Cable – Neutral Per Phase is constructed with solid soft-drawn copper Type THHN/THWN phase conductors, a dedicated neutral per phase conductor, and an insulated copper grounding conductor. The conductors are cabled together and a binder tape bearing the print legend is applied over the conductors. Aluminum interlocking armor is applied over the cable assembly. An optional overall PVC jacket can be applied over the armor.