Suitable for use as follows:
Stock # | 67739199 67739199 | |
No. of Conductors | 5 5 | |
Size (AWG or kcmil) (mm2) | 500 KCMIL 500 KCMIL | |
No. of Strands | 37 37 | |
Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
Size (AWG) | 4/0 4/0 | |
Nom. OD (mils) (mm) | 2775 70.50 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 9442 14052 | lbs/1000' kgs/km |
Southwire Armorlite® Type MC Cable meets or exceeds the following requirements:
Southwire Armorlite® Type MC Cable is constructed with soft-drawn copper, Type THHN/THWN-2 conductors rated 90°C dry, and a bare copper grounding conductor for sizes 1/0 AWG and larger. The conductors are cabled together and a binder tape bearing the print legend is wrapped around the assembly. Aluminum interlocking armor is applied over the assembly. Also available in steel. Conductors are black with phase identification. Colors available upon request with economic order quantity.