Suitable for use as follows:
Stock # | 67733899 67733899 | |
No. of Conductors | 5 5 | |
Size (AWG or kcmil) (mm2) | 4/0 AWG 4/0 AWG | |
No. of Strands | 19 19 | |
Insulation Thickness (mils) (mm) | 50 1.27 | mils mm |
Size (AWG) | 4 4 | |
Nom. OD (mils) (mm) | 2166 55.02 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 4131 6147 | lbs/1000' kgs/km |
Southwire Armorlite® Type MC Cable meets or exceeds the following requirements:
Southwire Armorlite® Type MC Cable is constructed with soft-drawn copper, Type THHN/THWN-2 conductors rated 90°C dry, and a bare copper grounding conductor for sizes 1/0 AWG and larger. The conductors are cabled together and a binder tape bearing the print legend is wrapped around the assembly. Aluminum interlocking armor is applied over the assembly. Also available in steel. Conductors are black with phase identification. Colors available upon request with economic order quantity.