22-7 CU 6/C OAS CMP/CL3P/FPLP PVC-LS PURPLE 1000 FT

Southwire #: P20019-16A

75°C 300V PLENUM RATED

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Southwire's general purpose, low voltage power limited product is ideal for remote control, signaling and power limited circuits. Applications can include security, sound and audio, public address, intercom, alarm and access control circuits. Product is 300V and Plenum rated.

Specifications

Stock # P20019-16A P20019-16A
No. of Conductors 6 6
Size (AWG or kcmil) (mm2) 22 AWG 22 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 5 0.13 mils mm
Nom. OD (mils) (mm) 168 4.28 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 24 36 lbs/1000' kgs/km

Standards & References

UL 1424 FPLP, NEC article 760

  • UL 13 CL3P, NEC article 725
  • UL 444 CMP
  • FLAME TEST NFPA 262 (UL 910) / CSA FT6
  • RoHS (European Directive 2002/95/EC)

Construction

Conductors: 22 AWG 7/.0094 BC, 6 CONDUCTORS TWISTED

  • Insulation: LS-PVC, COLORS: BLACK, RED, WHITE, GREEN, BROWN, BLUE
  • Shield/Drian: SHIELDED FOIL (ALUMINUM SIDE OUT) + DRAIN 24 AWG 7/.0076 TC
  • Jacket: LS-PVC

Resources

There are no downloadable resources for this product.