SPEC: 13125

RG214 13 STR SILVER PLATED CU FOIL/95% SHIELD SILVER PLATED CU BRAID M17/75-RG214 BLACK 1000 FT SPEC13125 9884210608

Southwire #: 9884210608

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

CATV Applications for distributing television signals, using “F” connectors, ALUMINUM BRAID CCTV Applications for surveillance; Connecting security cameras, DVR or monitor using “BNC” connectors, COPPER BRAID

Specifications

Cable Type RG214 RG214
Cond. Size 12.5 AWG 12.5 AWG
Conductor Number 1 1
Cond. Type SCC SCC
Cond. Strands Stranded Stranded
Insulation Thickness (mils) (mm) 95 2.41 mils mm
Jacket Thickness (mils) (mm) 40 1.02 mils mm
Approx. OD (in) (cm) 0.425 1.08 inch cm
Approx. Weight (lbs/1000') (kgs/km) 132 196 lbs/1000' kgs/km
Shield Type Silver Copper Braid Silver Copper Braid

Standards & References

Construction

  1. Conductor:Bare copper or copper clad steel
  2. Insulation:Polyethylene
  3. Shield:Copper braid shielded
  4. Jacket:Polyvinyl Chloride PVC.

Resources

There are no downloadable resources for this product.