SPEC: 13125

RG213 13 STR CU 95% SHIELD CU BRAID M17/74-RG213 BLACK 0 FT SPEC13125 988409R108

Southwire #: 988409R108

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

CATV Applications for distributing television signals, using “F” connectors, ALUMINUM BRAID CCTV Applications for surveillance; Connecting security cameras, DVR or monitor using “BNC” connectors, COPPER BRAID

Specifications

Cable Type RG213 RG213
Cond. Size 12.5 AWG 12.5 AWG
Conductor Number 1 1
Cond. Type BC BC
Cond. Strands Stranded Stranded
Insulation Thickness (mils) (mm) 95 2.41 mils mm
Jacket Thickness (mils) (mm) 45 1.14 mils mm
Approx. OD (in) (cm) 0.405 1.03 inch cm
Approx. Weight (lbs/1000') (kgs/km) 110 164 lbs/1000' kgs/km
Shield Type Copper Braid Copper Braid

Standards & References

Construction

  1. Conductor:Bare copper or copper clad steel
  2. Insulation:Polyethylene
  3. Shield:Copper braid shielded
  4. Jacket:Polyvinyl Chloride PVC.

Resources

There are no downloadable resources for this product.