CATV Applications for distributing television signals, using “F” connectors, ALUMINUM BRAID
CCTV Applications for surveillance; Connecting security cameras, DVR or monitor using “BNC” connectors, COPPER BRAID
Cable Type | RG223 RG223 | |
Cond. Size | 19 AWG 19 AWG | |
Conductor Number | 1 1 | |
Cond. Type | SCC SCC | |
Cond. Strands | Solid Solid | |
Insulation Thickness (mils) (mm) | 40 1.02 | mils mm |
Jacket Thickness (mils) (mm) | 25 0.64 | mils mm |
Approx. OD (in) (cm) | 0.212 0.54 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 37 55 | lbs/1000' kgs/km |
Shield Type | Quad Quad | |
Application | CATV CATV |