CATV Applications for distributing television signals, using “F” connectors, ALUMINUM BRAID
CCTV Applications for surveillance; Connecting security cameras, DVR or monitor using “BNC” connectors, COPPER BRAID
Cable Type | RG174 RG174 | |
Cond. Size | 26 AWG 26 AWG | |
Conductor Number | 1 1 | |
Cond. Type | CCS CCS | |
Cond. Strands | 7 7 | |
Insulation Thickness (mils) (mm) | 20 0.51 | mils mm |
Jacket Thickness (mils) (mm) | 10 0.25 | mils mm |
Approx. OD (in) (cm) | 0.100 0.25 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 8 12 | lbs/1000' kgs/km |
Shield Type | Tinned Cu Braid Tinned Cu Braid | |
Application | CATV CATV |