SPEC: 13115

Broadband Coax - RG6, RG59 and 18/2 Siamese SPEC13115

Download Category Specifications
PDF Excel Table

Application & Features

CATV Applications for distributing television signals, using “F” connectors, ALUMINUM BRAID CCTV Applications for surveillance; Connecting security cameras, DVR or monitor using “BNC” connectors, COPPER BRAID

  • Flame Test Non-Plenum: UL 1685/CSA FT1
  • Flame Test Plenum: NFPA 262/CSA FT6
  • Specifications

    Select more options below for part numbers, packaging, and color options:
    Cable Type Cond. Size Conductor Number Cond. Type Cond. Strands Insulation Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Shield Type Application
    More Options
    RG59 RG59
    20 AWG 20 AWG
    1 1
    BC BC
    Solid Solid
    55 1.40
    0.236 x 0.425 0.60 x 1.08
    46 68
    Copper Braid Copper Braid
    CATV CATV
    More Options
    RG59 RG59
    20 AWG 20 AWG
    1 1
    BC BC
    Solid Solid
    55 1.40
    0.198 x 0.368 0.50 x 0.93
    47 70
    Copper Braid Copper Braid
    CATV CATV

    Standards & References

    • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test

    Construction

    Non-Plenum Rated

    1. Conductor:Bare copper or copper clad steel
    2. Insulation:Polyethylene
    3. Shield:Copper braid shielded
    4. Signal:2/C #18 Black, Red
    5. Jacket:Polyvinyl Chloride PVC.

    Plenum Rated
    1. Conductor:Bare copper or copper clad steel
    2. Insulation:Foamed Fluoropolymer
    3. Shield:Copper braid shielded
    4. Signal:2/C #18 Black, Red
    5. Jacket:Polyvinyl Chloride PVC.

    Resources

    There are no downloadable resources for this product.