CATV Applications for distributing television signals, using “F” connectors, ALUMINUM BRAID
CCTV Applications for surveillance; Connecting security cameras, DVR or monitor using “BNC” connectors, COPPER BRAID
| Cable Type | RG59 RG59 | |
| Cond. Size | 20 AWG 20 AWG | |
| Conductor Number | 1 1 | |
| Cond. Type | BC BC | |
| Cond. Strands | Solid Solid | |
| Insulation Thickness (mils) (mm) | 55 1.40 | mils mm |
| Approx. OD (in) (cm) | 0.236 x 0.425 0.60 x 1.08 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 46 68 | lbs/1000' kgs/km |
| Shield Type | Copper Braid Copper Braid | |
| Application | CATV CATV |
Non-Plenum Rated