SXL/UL LW90

HDT/GPT/TWP/SXL/GXL/TXL

Download Category Specifications
PDF Excel Table

Application & Features

  • For use in general purpose low tension applications in surface vehicle electrical systems

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
18 AWG 18 AWG
16 16
102 2.59
9 14

Standards & References

Construction

  1. Southwire’s SXL is manufactured using stranded bare or tinned copper conductors with cross-linked polyethylene insulation

Resources

There are no downloadable resources for this product.