Open: $6.5390 USD/lb
10/20/2026
Close: $6.5380 USD/lb
10/19/2026
COMEX Aluminum
Latest: $2.5795 USD/lb
10/01/2026
Previous: $2.5932 USD/lb
09/01/2026
COMEX
CU
6.5390
AL
2.5795
COMEX
CU
6.5390
AL
2.5795
Sign in / Register
English
Region
English
español
English
français
COMEX
CU
6.5390
AL
2.5795
Products
Products
Explore our complete product offering.
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
View Our Catalog
600 Volt Secondary Distribution
Armored Power Cable
Bare Aluminum Overhead Transmission & Distribution
Building Wire
Bare Copper
Covered Aerial MV (CAMV™) Systems
Canadian Products
Flexible Conduit
Flexible Cord
Genesis Cable
High Voltage Underground (69kV and Up)
HVAC
Instrumentation
Industrial Flexible
Leadwire
Low Voltage Cable
Medium Voltage Power Cable
Medium Voltage Primary Underground Distribution
Metal Clad Cable
Mining Cable
Overhead Covered Conductor
Power & Control
Pump & Irrigation
SIMpull
®
Cable In Conduit
Substation
Telecom Power
Transit Cable
Transit Cable Accessories
Whips - Modular Cable Assemblies
Bending
Cable Pulling & Fishing
Drivers
General Purpose Tools
Hole Making
Material Handling & Storage
Pliers
Saws & Cutting
Test & Measurement
VDV Tools & Testers
Cable Preparation & Termination
Cord Protectors
Cabling Solutions
Electrical Safety
Extension Cords
Recreational Power
Temporary Power Distribution
Fault Managed Power System
Area Lights
Bulbs & Accessories
Clamp Lights
Corded Work Lights
Dock Lights
Halogen Work Lights
Handheld Lights
String Lights
Temporary Overhead Lighting
Trouble Lights
Rechargeable Work Lights
Area Lights
Panels
High Bays
Strip Lights
Troffers
Wraps
Exit & Emergency
Canless Downlights
Commercial Canless Downlights
Retrofit Trims
Housings & Trims
Surface Mount
Vapor Tights
Canopy
Area Lights
Wall Packs
Flood Lights
Security Lights
Sports Lights
General Purpose Lamps
Linear Tubes
HID Replacement
Plug-Base Lamps
Conventional (Non-LED) Lamps
Decorative Indoor/Outdoor
Bolted Framing, Strut Fittings & Clamps
Commercial, Industrial, Residential Raceway Fittings
Floor Boxes & Covers
Grounding, Bonding, Splicing
Non-Metallic Boxes & Covers
Panel & Breaker Accessories
Raceway Support & Hanging, Box Positioning Products
Steel Boxes, Covers, & Accessories
Weatherproof and WIU Covers
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
Services
Services
See Southwire's full service offerings catalog.
View All Services
Southwire SPEED Services
CableTechSupport Services
Southwire Solutions University
Customer Solutions Professionals
High Voltage Underground Transmission
Storm Activation Team
Cable Rejuvenation
Digital Grid Resiliency Assessments
Reel Tracking System
Field Assessment Services
Utility Services
Project Services
Industries
Industries
See Southwire's important industry verticals.
View Our Industries
Data Centers
Factory Power & Automation
Utility
Renewables
Mass Transit
Building Solutions
Oil, Gas & Petrochem
Healthcare
Automotive & Electric Vehicles
Telecom Power
Ports
Airports
Ordering
Ordering
Strong brand names. Diverse product lines.
View All Ordering
Southwire Customer Hub
Pricing
Reels & Returns
Freight Policy
Terms and Conditions
Resources
Resources
From vision to completion, we're here to help you along the way.
View All Resources
Calculators
Mobile Apps
Manuals & Catalogs
Videos
Industry Links
Repair Centers
Product Cross References
Find a Sales Representative
Software
Warranties
Electrical Association Partnerships
Configurator Plus
About
About Us
Learn more about Southwire’s history, impact and reach.
Read About Southwire
Careers
Family Owned
Newsroom
Sustainability
History
Donations
Inclusion
Technology Ventures
Join Our Team
Products
Wire & Cable
Leadwire
MTW
14-41 CU MTW/THHW/BC-5W2/AWM/TEW 1011/1015/1032/1230/1335 AWM I A/B DARK BLUE-WHITE 2X15% 500 FT
MTW
14-41 CU MTW/THHW/BC-5W2/AWM/TEW 1011/1015/1032/1230/1335 AWM I A/B DARK BLUE-WHITE 2X15% 500 FT
LW75
411030561
Southwire #: 411030561
105°C Dry. 75°C Moisture Resistant. 600/1000 Volts. Flexible Stranded Copper Conductor. PVC Insulation
Contact Us
Download Category Specifications
PDF
Excel Table
Select Product Specifications
Construction
22 AWG 1C 7S
20 AWG 1C 10S
18 AWG 1C 16S
18 AWG 1C 19S
16 AWG 1C 19S
16 AWG 1C 26S
14 AWG 1C 19S
14 AWG 1C 41S
12 AWG 1C 19S
12 AWG 1C 65S
10 AWG 1C 19S
10 AWG 1C 105S
8 AWG 1C 19S
8 AWG 1C 84S
8 AWG 1C 133S
8 AWG 1C 168S
6 AWG 1C 19S
6 AWG 1C 133S
6 AWG 1C 266S
4 AWG 1C 19S
4 AWG 1C 49S
4 AWG 1C 133S
4 AWG 1C 420S
3 AWG 1C 19S
3 AWG 1C 133S
3 AWG 1C 525S
2 AWG 1C 19S
2 AWG 1C 133S
2 AWG 1C 665S
1 AWG 1C 133S
1 AWG 1C 259S
1 AWG 1C 833S
1 AWG 1C 836S
1/0 AWG 1C 19S
1/0 AWG 1C 37S
1/0 AWG 1C 133S
1/0 AWG 1C 259S
1/0 AWG 1C 1064S
2/0 AWG 1C 19S
2/0 AWG 1C 37S
2/0 AWG 1C 133S
2/0 AWG 1C 259S
2/0 AWG 1C 1330S
3/0 AWG 1C 19S
3/0 AWG 1C 259S
3/0 AWG 1C 1672S
4/0 AWG 1C 37S
4/0 AWG 1C 259S
4/0 AWG 1C 2109S
250 KCMIL 1C 2451S
350 KCMIL 1C 37S
350 KCMIL 1C 3458S
400 KCMIL 1C 259S
500 KCMIL 1C 5054S
Outer Jacket / Armor Color
BLACK
BLACK WITH BLUE STRIPE
BLACK WITH WHITE STRIPE
BLACK WITH YELLOW STRIPE
BLUE
BLUE WITH BLACK STRIPE
BLUE WITH YELLOW STRIPE
BROWN
DARK BLUE
DARK BLUE WITH BLACK STRIPE
DARK BLUE WITH WHITE STRIPE
DARK BLUE WITH YELLOW STRIPE
DARK GREEN
DARK GREEN WITH YELLOW STRIPE
DARK RED
DARK RED WITH BLACK STRIPE
GRAY
GREEN
GREEN WITH YELLOW STRIPE
LIGHT BLUE
MOSS GREEN
MOSS GREEN WITH YELLOW STRIPE
ORANGE
ORANGE WITH BLACK STRIPE
ORANGE WITH BLUE STRIPE
ORANGE WITH WHITE STRIPE
PINK
PURPLE
RED
RED WITH BLACK STRIPE
TAN
TAN WITH BLACK STRIPE
WHITE
WHITE WITH DARK BLUE STRIPE
YELLOW
Packaging
500 FT SPOOL IN A CARTON
2500 FT REEL
Construction
Specifications
Standards & References
Application & Features
Resources
Application & Features
For use in internal wiring of electrical equipment, control panels, appliances, and grounding for use on industrial plan floor.
For use as permitted in NEC Article 310 and NFPA #79. For use in boat wiring in accordance with 33 CFR 183.425 - 435.
Specifications
Imperial
Metric
Size
(AWG or kcmil)
(mm2)
14 AWG
14 AWG
No. of Strands
41
41
Insulation Thickness
(mils)
(mm)
30
0.76
mils
mm
Nom. OD
(mils)
(mm)
132
3.35
mils
mm
Nominal Total Weight
(lbs/1000')
(kgs/km)
18
27
lbs/1000'
kgs/km
Standards & References
ASTM B3
AWM 1011/1015/1032/1230/1335
Voltage: 600V, AWM 10269 - 1000V
UL 1063 - Machine Tool Wiring (MTW); 90°C Dry, 60°C Wet/Oil
UL 1426 - BC-5W2; 105°C Dry, 75°C Wet
CSA C22.2 No. 127 - Type TEW; 105°C Dry
CSA C22.2 No. 210 - AWM I A/B; 105°C Dry
RoHS-2 Compliant
Oil Res I
Construction
Conductors: Flexible stranded bare copper
Insulation: Polyvinyl Chloride (PVC)
Colors: All Colors available; Stripes available upon request.
Resources
1015,1028,1283, 1284 AWM MTW TEW Bare Copper Specification Sheet
1015,1028,1283, 1284 AWM MTW TEW Tinned Copper Specification Sheet