14-41 CU MTW/THHW/BC-5W2/AWM/TEW 1011/1015/1032/1230/1335 AWM I A/B WHIT E-DARK BLUE 2x15% 500 FT

Southwire #: 411030516

105°C Dry. 75°C Moisture Resistant. 600/1000 Volts. Flexible Stranded Copper Conductor. PVC Insulation

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

  • For use in internal wiring of electrical equipment, control panels, appliances, and grounding for use on industrial plan floor.
  • For use as permitted in NEC Article 310 and NFPA #79. For use in boat wiring in accordance with 33 CFR 183.425 - 435.

Specifications

Stock # 411030516 411030516
Size (AWG or kcmil) (mm2) 14 AWG 14 AWG
No. of Strands 41 41
Insulation Thickness (mils) (mm) 31 0.79 mils mm
Nom. OD (mils) (mm) 132 3.35 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 18 27 lbs/1000' kgs/km

Standards & References

  • ASTM B3
  • AWM 1011/1015/1032/1230/1335
  • Voltage: 600V, AWM 10269 - 1000V
  • UL 1063 - Machine Tool Wiring (MTW); 90°C Dry, 60°C Wet/Oil
  • UL 1426 - BC-5W2; 105°C Dry, 75°C Wet
  • CSA C22.2 No. 127 - Type TEW; 105°C Dry
  • CSA C22.2 No. 210 - AWM I A/B; 105°C Dry
  • RoHS-2 Compliant
  • Oil Res I

Construction

  • Conductors: Flexible stranded bare copper
  • Insulation: Polyvinyl Chloride (PVC)
  • Colors: All Colors available; Stripes available upon request.