Open: $6.1545 USD/lb
01/30/2026
Close: $6.1755 USD/lb
01/29/2026
COMEX Aluminum
Latest: $2.1984 USD/lb
01/01/2026
Previous: $2.1559 USD/lb
12/01/2025
COMEX
CU
6.1545
AL
2.1984
COMEX
CU
6.1545
AL
2.1984
Sign in / Register
English
Region
English
español
English
français
COMEX
CU
6.1545
AL
2.1984
Products
Products
Explore our complete product offering.
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
View Our Catalog
600 Volt Secondary Distribution
Armored Power Cable
Bare Aluminum Overhead Transmission & Distribution
Building Wire
Copper Bare & Covered
Covered Aerial MV (CAMV™) Systems
Canadian Products
Flexible Conduit
Flexible Cord
Genesis Cable
High Voltage Underground (69kV and Up)
HVAC
Instrumentation
Industrial Flexible
Leadwire
Low Voltage Cable
Medium Voltage Power Cable
Medium Voltage Primary Underground Distribution
Metal Clad Cable
Mining Cable
Overhead Covered Conductor
Power & Control
Pump & Irrigation
SIMpull
®
Cable In Conduit
Substation
Telecom Power
Transit Cable
Transit Cable Accessories
Whips - Modular Cable Assemblies
Bending
Cable Preparation & Termination
Cable Pulling & Fishing
Drivers
General Purpose Tools
Hole Making
Material Handling & Storage
Pliers
Saws & Cutting
Test & Measurement
VDV Tools & Testers
Entertainment Lifts
Jacks & Stands
Lifts
Chain Block & Lever Hoists
Purge Dams
Welding Tools & Pipe Fitting Products
Cord Protectors
Cabling Solutions
Electrical Safety
Extension Cords
Recreational Power
Temporary Power Distribution
Area Lights
Bulbs & Accessories
Clamp Lights
Corded Work Lights
Dock Lights
Flood Work Lights
Halogen Work Lights
Handheld Lights
Headlamps
String Lights
Temporary Overhead Lighting
Trouble Lights
Rechargeable Work Lights
Area Lights
Panels
High Bays
Strip Lights
Troffers
Wraps
Exit & Emergency
Canless Downlights
Commercial Canless Downlights
Retrofit Trims
Housings & Trims
Surface Mount
Vapor Tights
Canopy
Area Lights
Wall Packs
Flood Lights
Security Lights
Sports Lights
General Purpose Lamps
Linear Tubes
HID Replacement
Plug-Base Lamps
Conventional (Non-LED) Lamps
Decorative Indoor/Outdoor
Bolted Framing, Strut Fittings & Clamps
Cable Ties
Commercial, Industrial, Residential Raceway Fittings
Floor Boxes & Covers
Grounding, Bonding, Splicing
Non-Metallic Boxes & Covers
Panel & Breaker Accessories
Raceway Support & Hanging, Box Positioning Products
Steel Boxes, Covers, & Accessories
Weatherproof and WIU Covers
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
Services
Services
See Southwire's full service offerings catalog.
View All Services
Southwire SPEED Services
CableTechSupport Services
Southwire Solutions University
Contractor Solutions Professionals
High Voltage Underground Transmission
Storm Activation Team
Cable Rejuvenation
Digital Grid Resiliency Assessments
Reel Tracking System
Field Assessment Services
Utility Services
Project Services
Industries
Industries
See Southwire's important industry verticals.
View Our Industries
Data Centers
Factory Power & Automation
Utility
Renewables
Mass Transit
Building Solutions
Oil, Gas & Petrochem
Healthcare
Automotive & Electric Vehicles
Telecom Power
Ports
Airports
Ordering
Ordering
Strong brand names. Diverse product lines.
View All Ordering
Southwire Customer Hub
Pricing
Reels & Returns
Freight Policy
Terms and Conditions
Resources
Resources
From vision to completion, we're here to help you along the way.
View All Resources
Calculators
Mobile Apps
Manuals & Catalogs
Videos
Industry Links
Events
Repair Centers
Product Cross References
Find a Sales Representative
Software
Featured
Warranties
Electrical Association Partnerships
About
About Us
Learn more about Southwire’s history, impact and reach.
Read About Southwire
Careers
Family Owned
Newsroom
Sustainability
History
Donations
Inclusion
Technology Ventures
Join Our Team
Products
Wire & Cable
Leadwire
MTW
14-41 CU MTW/THHW/BC-5W2/AWM/TEW 1015/1230/1011/1335/1032 AWM I A/B YELLOW 500 FT
MTW
14-41 CU MTW/THHW/BC-5W2/AWM/TEW 1015/1230/1011/1335/1032 AWM I A/B YELLOW 500 FT
LW75
411030502
Southwire #: 411030502
105°C Dry. 75°C Moisture Resistant. 600/1000 Volts. Flexible Stranded Copper Conductor. PVC Insulation
Contact Us
Download Category Specifications
PDF
Excel Table
Select Product Specifications
Construction
22 AWG
20 AWG
18 AWG
16 AWG
14 AWG
12 AWG
10 AWG
8 AWG
6 AWG
4 AWG
3 AWG
2 AWG
1 AWG
1/0 AWG
2/0 AWG
3/0 AWG
4/0 AWG
250 KCMIL
350 KCMIL
400 KCMIL
500 KCMIL
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
DARK BLUE
DARK GREEN
DARK RED
GRAY
GREEN
LIGHT BLUE
MOSS GREEN
ORANGE
PINK
PURPLE
RED
TAN
VIOLET
WHITE
YELLOW
Packaging
500 FT
2500 FT
5000 FT
10000 FT
15000 FT
20000 FT
24000 FT
25000 FT
Construction
Specifications
Standards & References
Application & Features
Resources
Application & Features
For use in internal wiring of electrical equipment, control panels, appliances, and grounding for use on industrial plan floor.
For use as permitted in NEC Article 310 and NFPA #79. For use in boat wiring in accordance with 33 CFR 183.425 - 435.
Specifications
Imperial
Metric
Size
(AWG or kcmil)
(mm2)
14 AWG
14 AWG
No. of Strands
41
41
Insulation Thickness
(mils)
(mm)
30
0.76
mils
mm
Nom. OD
(mils)
(mm)
132
3.35
mils
mm
Nominal Total Weight
(lbs/1000')
(kgs/km)
18
27
lbs/1000'
kgs/km
Standards & References
ASTM B3
AWM 1011/1015/1032/1230/1335
Voltage: 600V, AWM 10269 - 1000V
UL 1063 - Machine Tool Wiring (MTW); 90°C Dry, 60°C Wet/Oil
UL 1426 - BC-5W2; 105°C Dry, 75°C Wet
CSA C22.2 No. 127 - Type TEW; 105°C Dry
CSA C22.2 No. 210 - AWM I A/B; 105°C Dry
RoHS-2 Compliant
Oil Res I
Construction
Conductors: Flexible stranded bare copper
Insulation: Polyvinyl Chloride (PVC)
Colors: All Colors available; Stripes available upon request.
Resources
1015,1028,1283, 1284 AWM MTW TEW Bare Copper Specification Sheet
1015,1028,1283, 1284 AWM MTW TEW Tinned Copper Specification Sheet