10-19 TINNED CU GPT MARINE TAN 6000 FT LW63 F100031312

Southwire #: F100031312

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLACK WITH WHITE STRIPE
BLACK WITH YELLOW STRIPE
BROWN
BROWN WITH BLACK STRIPE
BROWN WITH BLUE STRIPE
BROWN WITH GREEN STRIPE
BROWN WITH ORANGE STRIPE
BROWN WITH PINK STRIPE
BROWN WITH RED STRIPE
BROWN WITH TAN STRIPE
BROWN WITH WHITE STRIPE
BROWN WITH YELLOW STRIPE
DARK BLUE
DARK GREEN
GRAY
ORANGE
ORANGE WITH BLACK STRIPE
ORANGE WITH BROWN STRIPE
ORANGE WITH DARK BLUE STRIPE
ORANGE WITH GREEN STRIPE
ORANGE WITH RED STRIPE
ORANGE WITH WHITE STRIPE
ORANGE WITH YELLOW STRIPE
RED
RED WITH BLACK STRIPE
RED WITH BLUE STRIPE
RED WITH DARK BLUE STRIPE
RED WITH GREEN STRIPE
RED WITH ORANGE STRIPE
RED WITH PURPLE STRIPE
RED WITH YELLOW STRIPE
TAN
TAN WITH BLACK STRIPE
TAN WITH BLUE STRIPE
TAN WITH BROWN STRIPE
TAN WITH RED STRIPE
TAN WITH WHITE STRIPE
WHITE
YELLOW
YELLOW WITH BLACK STRIPE
Packaging

Application & Features

  • For use in surface vehicle electrical systems

Specifications

Size (AWG or kcmil) (mm2) 10 AWG 10 AWG
No. of Strands 19 19
Nom. OD (mils) (mm) 177 4.50 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 39 58 lbs/1000' kgs/km

Standards & References

Construction

Southwire’s GPT is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation

  1. Stranded Bare or Copper Conductors
  2. PVC Insulation
  3. 85°C, 60 Volts

Resources

There are no downloadable resources for this product.