GPTM LW63

Download Category Specifications
PDF Excel Table

Application & Features

  • For use in surface vehicle electrical systems

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
14 AWG 14 AWG
19 19
117 2.97
16 24
More Options
12 AWG 12 AWG
19 19
142 3.61
25 36
More Options
12 AWG 12 AWG
65 65
142 3.61
26 38
More Options
10 AWG 10 AWG
19 19
177 4.50
39 58
More Options
8 AWG 8 AWG
19 19
222 5.64
61 91

Standards & References

Construction

Southwire’s GPT is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation

  1. Stranded Bare or Copper Conductors
  2. PVC Insulation
  3. 85°C, 60 Volts

Resources

There are no downloadable resources for this product.