16-19 CU GPT UV RESISTANT AUTO WIRE SAE RED ESF-M1L56-A MS-3450 20000 FT LW62 F164192918

Southwire #: F164192918

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
DARK BLUE
DARK GREEN
GRAY
GREEN
PURPLE
RED
TAN
WHITE
YELLOW
Packaging

Application & Features

  • For use in surface vehicle electrical systems

Specifications

Size (AWG or kcmil) (mm2) 16 AWG 16 AWG
No. of Strands 19 19
Nom. OD (mils) (mm) 103 2.62 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 11 16 lbs/1000' kgs/km

Standards & References

Construction

Southwire’s GPT is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation

  1. Stranded Bare or Copper Conductors
  2. PVC Insulation
  3. 85°C, 60 Volts

Resources

There are no downloadable resources for this product.